IESNA:LM-63-2002
[TEST]P1069813
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D530U830-4F0-1E-UDD-BVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2176
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 27.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
194.1 194.4 189.9 180.8 173.5 165.7 153 139.9 130.1 120.9
106.7 92.2 82.1 72.9 58.3 44.4 34.9 26.3 13.9 6.8
4.5 3.9 2.9 2 1.6 1.3 0.8 0.4 0.4 0.4
0 0 0 0 0 2.7 13.3 13.3 21.2 28.2
33 35.3 37.4 38.5 38.9 39.3 40.3 164.7 300 374.4
420.6 449.7 467.8 485.5 511.1 534.4 548.9 563.1 582.9 600.3
610.9 620 632.6 644.1 650.8 656.3 664.5 669.7 672.9 675.3
677.3 678.6 679.8
194.1 194.1 189.5 181.6 174.7 167.5 155.4 142.5 133.3 124.1
109.9 95.1 85.3 75.7 61.9 47.8 38.9 30.3 18.4 9.5
5.3 3.7 2.5 1.9 1.2 0.9 0.4 0.4 0.4 0.1
0 0 0 0 0 2.5 12.3 12.7 21.6 27.7
32 34 35.5 36.5 36.9 37.7 75 278.5 365 387
419.1 449.4 468.3 486 512 536 551.3 565.5 585.3 602.3
613.3 623.1 636.4 647.8 654.1 660.4 667.9 674.1 677.2 679.6
682.1 682.1 679.8
194.1 192.4 189.1 183 178.1 171.2 159.6 147 137.8 127.7
112.4 97 87.8 78.6 64.8 52.6 44.7 37.5 27.5 18.7
13.1 8.9 4.1 1.8 0.8 0.5 0.4 0 0 0
0 0 0 0 0 2 9.8 11.4 19.2 25.7
28 28.8 30 42 86.1 217.1 303.5 336.2 360.6 383.8
415.6 444.4 462.9 481.4 507.1 531.2 547 561.5 581.9 599.8
610.4 620.3 633.5 644.6 651.3 657.2 664.5 670.7 673.9 676.2
678.8 679.4 679.8
194.1 194 192 188.2 184.2 179 168.3 155.1 144.9 135.1
119.5 105.3 95.8 86.6 73.2 60.9 52.7 45.1 33.7 23.6
17.7 12.4 4.9 0.7 0.4 0.1 0 0 0 0
0 0 0 0 0 1.2 5.8 9.5 16.1 18.7
21.2 99.1 164 202.8 228 252 291 327.5 351.5 374
406.2 437.2 457.3 475.8 502.5 526.1 541.5 555.3 573.5 591.6
602.6 612.9 627.7 640.5 648.4 654.7 663.1 669.4 673 675.3
677.9 679.1 679.8
194.1 193.4 192 189.1 185.8 181.3 171.5 158.1 148.9 140.1
125.5 112.8 103 94.4 81.2 68.3 59.1 50.9 38.2 26.4
18.9 12 2.5 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0 0.1 0.5 9.9 32 63.5
87.1 113 149.5 191.1 217.9 243.1 282.8 318.3 344.3 366.4
399.9 430.3 449.6 469.3 494.8 520.7 537.6 551.8 574 593.4
606 616.6 632.1 644.2 651.3 657.6 666 672.3 675.8 678.2
681.3 681.8 679.8
194.1 194 192 188.2 184.2 179 168.3 155.1 144.9 135.1
119.5 105.3 95.8 86.6 73.2 60.9 52.7 45.1 33.7 23.6
17.7 12.4 4.9 0.7 0.4 0.1 0 0 0 0
0 0 0 0 0 1.2 5.8 9.5 16.1 18.7
21.2 99.1 164 202.8 228 252 291 327.5 351.5 374
406.2 437.2 457.3 475.8 502.5 526.1 541.5 555.3 573.5 591.6
602.6 612.9 627.7 640.5 648.4 654.7 663.1 669.4 673 675.3
677.9 679.1 679.8
194.1 192.4 189.1 183 178.1 171.2 159.6 147 137.8 127.7
112.4 97 87.8 78.6 64.8 52.6 44.7 37.5 27.5 18.7
13.1 8.9 4.1 1.8 0.8 0.5 0.4 0 0 0
0 0 0 0 0 2 9.8 11.4 19.2 25.7
28 28.8 30 42 86.1 217.1 303.5 336.2 360.6 383.8
415.6 444.4 462.9 481.4 507.1 531.2 547 561.5 581.9 599.8
610.4 620.3 633.5 644.6 651.3 657.2 664.5 670.7 673.9 676.2
678.8 679.4 679.8
194.1 194.1 189.5 181.6 174.7 167.5 155.4 142.5 133.3 124.1
109.9 95.1 85.3 75.7 61.9 47.8 38.9 30.3 18.4 9.5
5.3 3.7 2.5 1.9 1.2 0.9 0.4 0.4 0.4 0.1
0 0 0 0 0 2.5 12.3 12.7 21.6 27.7
32 34 35.5 36.5 36.9 37.7 75 278.5 365 387
419.1 449.4 468.3 486 512 536 551.3 565.5 585.3 602.3
613.3 623.1 636.4 647.8 654.1 660.4 667.9 674.1 677.2 679.6
682.1 682.1 679.8
194.1 194.4 189.9 180.8 173.5 165.7 153 139.9 130.1 120.9
106.7 92.2 82.1 72.9 58.3 44.4 34.9 26.3 13.9 6.8
4.5 3.9 2.9 2 1.6 1.3 0.8 0.4 0.4 0.4
0 0 0 0 0 2.7 13.3 13.3 21.2 28.2
33 35.3 37.4 38.5 38.9 39.3 40.3 164.7 300 374.4
420.6 449.7 467.8 485.5 511.1 534.4 548.9 563.1 582.9 600.3
610.9 620 632.6 644.1 650.8 656.3 664.5 669.7 672.9 675.3
677.3 678.6 679.8
194.1 194.1 189.5 181.6 174.7 167.5 155.4 142.5 133.3 124.1
109.9 95.1 85.3 75.7 61.9 47.8 38.9 30.3 18.4 9.5
5.3 3.7 2.5 1.9 1.2 0.9 0.4 0.4 0.4 0.1
0 0 0 0 0 2.5 12.3 12.7 21.6 27.7
32 34 35.5 36.5 36.9 37.7 75 278.5 365 387
419.1 449.4 468.3 486 512 536 551.3 565.5 585.3 602.3
613.3 623.1 636.4 647.8 654.1 660.4 667.9 674.1 677.2 679.6
682.1 682.1 679.8
194.1 192.4 189.1 183 178.1 171.2 159.6 147 137.8 127.7
112.4 97 87.8 78.6 64.8 52.6 44.7 37.5 27.5 18.7
13.1 8.9 4.1 1.8 0.8 0.5 0.4 0 0 0
0 0 0 0 0 2 9.8 11.4 19.2 25.7
28 28.8 30 42 86.1 217.1 303.5 336.2 360.6 383.8
415.6 444.4 462.9 481.4 507.1 531.2 547 561.5 581.9 599.8
610.4 620.3 633.5 644.6 651.3 657.2 664.5 670.7 673.9 676.2
678.8 679.4 679.8
194.1 194 192 188.2 184.2 179 168.3 155.1 144.9 135.1
119.5 105.3 95.8 86.6 73.2 60.9 52.7 45.1 33.7 23.6
17.7 12.4 4.9 0.7 0.4 0.1 0 0 0 0
0 0 0 0 0 1.2 5.8 9.5 16.1 18.7
21.2 99.1 164 202.8 228 252 291 327.5 351.5 374
406.2 437.2 457.3 475.8 502.5 526.1 541.5 555.3 573.5 591.6
602.6 612.9 627.7 640.5 648.4 654.7 663.1 669.4 673 675.3
677.9 679.1 679.8
194.1 193.4 192 189.1 185.8 181.3 171.5 158.1 148.9 140.1
125.5 112.8 103 94.4 81.2 68.3 59.1 50.9 38.2 26.4
18.9 12 2.5 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0 0.1 0.5 9.9 32 63.5
87.1 113 149.5 191.1 217.9 243.1 282.8 318.3 344.3 366.4
399.9 430.3 449.6 469.3 494.8 520.7 537.6 551.8 574 593.4
606 616.6 632.1 644.2 651.3 657.6 666 672.3 675.8 678.2
681.3 681.8 679.8
194.1 194 192 188.2 184.2 179 168.3 155.1 144.9 135.1
119.5 105.3 95.8 86.6 73.2 60.9 52.7 45.1 33.7 23.6
17.7 12.4 4.9 0.7 0.4 0.1 0 0 0 0
0 0 0 0 0 1.2 5.8 9.5 16.1 18.7
21.2 99.1 164 202.8 228 252 291 327.5 351.5 374
406.2 437.2 457.3 475.8 502.5 526.1 541.5 555.3 573.5 591.6
602.6 612.9 627.7 640.5 648.4 654.7 663.1 669.4 673 675.3
677.9 679.1 679.8
194.1 192.4 189.1 183 178.1 171.2 159.6 147 137.8 127.7
112.4 97 87.8 78.6 64.8 52.6 44.7 37.5 27.5 18.7
13.1 8.9 4.1 1.8 0.8 0.5 0.4 0 0 0
0 0 0 0 0 2 9.8 11.4 19.2 25.7
28 28.8 30 42 86.1 217.1 303.5 336.2 360.6 383.8
415.6 444.4 462.9 481.4 507.1 531.2 547 561.5 581.9 599.8
610.4 620.3 633.5 644.6 651.3 657.2 664.5 670.7 673.9 676.2
678.8 679.4 679.8
194.1 194.1 189.5 181.6 174.7 167.5 155.4 142.5 133.3 124.1
109.9 95.1 85.3 75.7 61.9 47.8 38.9 30.3 18.4 9.5
5.3 3.7 2.5 1.9 1.2 0.9 0.4 0.4 0.4 0.1
0 0 0 0 0 2.5 12.3 12.7 21.6 27.7
32 34 35.5 36.5 36.9 37.7 75 278.5 365 387
419.1 449.4 468.3 486 512 536 551.3 565.5 585.3 602.3
613.3 623.1 636.4 647.8 654.1 660.4 667.9 674.1 677.2 679.6
682.1 682.1 679.8
194.1 194.4 189.9 180.8 173.5 165.7 153 139.9 130.1 120.9
106.7 92.2 82.1 72.9 58.3 44.4 34.9 26.3 13.9 6.8
4.5 3.9 2.9 2 1.6 1.3 0.8 0.4 0.4 0.4
0 0 0 0 0 2.7 13.3 13.3 21.2 28.2
33 35.3 37.4 38.5 38.9 39.3 40.3 164.7 300 374.4
420.6 449.7 467.8 485.5 511.1 534.4 548.9 563.1 582.9 600.3
610.9 620 632.6 644.1 650.8 656.3 664.5 669.7 672.9 675.3
677.3 678.6 679.8
